We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Voltage Surge Protector-230V-1 Module-White
Product Code
677274
Voltage Surge protector 230V
Special Price
₹ 1,468.00
Regular Price
₹ 2,259.00
Legrand Lyncus Voltage Surge protector 230V - 1 module - White
Product Code | 677274 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Lens : Fluorescent PC Base :Polycarbonate Grey 6.2 Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
Product features |
• Voltage Surge Protector 230V |
Country of Origin | India |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence - Main Switch Board |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions