We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Cover Plate with Support Frame-2*4 Module-Chic Grey
Available Colors
Product Code
677529
Special Price
₹ 300.00
44% off
Regular Price
₹ 540
Plate+Frame 2X4M Gr
The Lyncus range product with CAT number 677529 is a Plate and Frame 2X4M designed for mechanism mounting. It accommodates 8 modules and features a chic grey color. Suitable for both flush and surface-mounted installations, it connects via clipping with screws on flush and surface boxes. Made of polycarbonate material with steel screws plated with zinc, it is self-extinguishing at 850°C/30s. Its dimensions are 146 mm (width), 172 mm (height), and 14 mm (depth), weighing 96 g.
| Product Code | 677529 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 146 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Frame : Polycarbonate Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 2*4 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
