We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Cover Plate with Support Frame-2*4 Module-Champagne
Available Colors
Product Code
677589
Special Price
₹ 302.00
44% off
Regular Price
₹ 544
Plate+Frame 2X4M
The Lyncus range product with CAT number 677589 is a Plate and Frame 2X4M designed for mechanism mounting. It accommodates 8 modules and is available in a Champagne color. The mounting options include both flush and surface-mounted installations. Its dimensions are 146 mm (width), 172 mm (height), and 14 mm (depth), with a weight of 96 g. Made of polycarbonate for the front plate and frame, it features steel screws with zinc plating. It conforms to Legrand standards and supports clipping with screws on flush and surface boxes.
| Product Code | 677589 |
|---|---|
| Color | Champagne |
| Product Finished | Matt Champagne |
| Product Width (mm) | 146 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Frame : Polycarbonate Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 2*4 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
