We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
16A-SP-Modular MCB-1 Module-White
The Lyncus range product with catalog number 677281 is a 16A Modular MCB SP 1M C Curve designed for overload and short circuit protection in electrical circuits. This single-pole miniature circuit breaker occupies one module and is available exclusively in white color, ensuring a clean and modern aesthetic. It supports both flush and surface-mounted installations, making it versatile for various setups. The product's compact dimensions include a width of 22.5 mm, height of 45 mm, and depth of 41 mm, with a weight of 58 grams. It features screw terminals with a capacity of 1.5 mm² to 6 mm², compatible with flat-blade screwdrivers up to 5 mm. The operation is facilitated by a dolly (knob) mechanism made of nylon reinforced with 30% glass fiber, while the top and bottom covers are crafted from durable PBT material. The brass terminals and screws are silver-plated for enhanced conductivity and corrosion resistance. Electrically, it operates at 240V AC with a current rating of 16A and a short circuit capacity of 1.5 kA. Markings include ratings, voltage, short circuit capacity, ON-OFF indication, connection diagram, manufacturing country, traceability, and ISI certification. The product conforms to IS: 60898-1:2002 standards, ensuring reliability and safety in residential and commercial applications.
Product Code | 677281 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Dolly (Knbb) : Nylon +30% glass field Bottom Cover : PBT Top Cover :PBT Top plate : Polycarbonate Screws : Brass with silver plating Terminal : Brass with silver plating 6.2 Electricals Characteristics Voltage :240V AC Current : 16A Short Circuit Capacity - 1.5KA 6.3 Marking Rating ,Voltage , Short circuit capacity, ON-OFF indication ,Connection diagram, Manufacturing country ,tracebiIity and ISI Marking |
Product features |
• Rated Current 16A MCB SP C curve at 240V |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence, Office, Hotels - Heavy Duty Applainces |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |