We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Fan Regulator-100 Watts-360°-2 Module-Chic Grey
Product Code
677440
Fan Regulator 360 Degrees 100W
Special Price
₹ 510.00
Regular Price
₹ 826.00
The Lyncus Fan Regulator 360 degrees 2M (Cat. No. 677440) is a capacitor-based fan controller designed for ceiling fans. It features a knob-operated mechanism allowing both clockwise and anticlockwise operation with 5 adjustable steps in a 360-degree range. The regulator is available in White and Chic Grey colors, supports flush and surface box mounting, and operates at 240V AC with a maximum power of 100W. Made of durable polycarbonate, it conforms to IS 11037 standards and carries an ISI mark.
| Product Code | 677440 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Mechanism : Electronic Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Voltage : 240V AC Watts : 100 W |
| Product features |
• Ceiling Fan Controller for 100W • 360° Rotation |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Hospital |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions















