We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Telephone Socket-Double RJ11-1 Module-Chic Grey
Product Code
677463
Double RJ11Telephone Gr
Special Price
₹ 217.00
Regular Price
₹ 354.00
The Lyncus range product with CAT number 677463 is a Double RJ11 Telephone Socket in Chic Grey color, designed for telephone connectivity. It features plug-in connections with screws and supports flush and surface mounting. The socket operates without a shutter and has dimensions of 22.5 mm (width) x 45 mm (height) x 29.5 mm (depth), weighing 17.2 g. Made of polycarbonate, it is self-extinguishing at 850°C for 30 seconds and conforms to Legrand standards.
| Product Code | 677463 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Face plate : Polycarbonate Grey • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Telephone Socket RJ11 • Double RJ11 |
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions















