We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

LYNCUS

Buzzer-230V-1 Module-White

Product Code
677250
Buzzer 230V 1 Module White
₹ 716.00 Regular Price ₹ 716.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Lyncus Buzzer 230V 1 Module White
More Information
Product Code 677250
Color White
Product Finished Glossy White
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Top plate : Polycarbonate white Base : Polycarbonate Grey Glow wire : 850° C Buzzer Terminal : Brass with plating Screws : Brass with plating Inner coil support frame : Polycarbonate Electrical coil : Made from high quality copper wires with superior electrical properties for safe working. 6.2 Electricals Characteristics Standard rating : 230V~ Input voltage : 230V AC(+/- 2%) Operating supply frequency : 50Hz Operating principle : Magnetic metallic vibrating sound Sound Output at a distance of 1m =80db +/- 10db Maximum Input current = 33mA, AC @ 50Hz (Typical : 25 to 30mA) Max. operating temperature = 45° C
Product features
• Electric Buzzer 230 V
Country of Origin India
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Hotels, Office, Institue
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:Buzzer-230V-1 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions