We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Bell Call Indicator-240V-1 Module-White
Product Code
677249
Bell Call Indicator 1 Module White
Special Price
₹ 590.00
Regular Price
₹ 1,064.00
Lyncus Bell Call Indicator 1 Module White
Product Code | 677249 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | Material Characteristics Rocker : Acrylonitrile butadine styrene Top Plate : Polycarbonate Base : Polycarbonate Label Holder : Polycarbonate Transparent Self - extinguishing : 850° C / 30 s. Electricals Characteristics Voltage :240V AC Current : 0.5A |
Product features |
• Bell Call with Indicator 240V |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Hotels, Office |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions