We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
16A-Switch-2 Way-1 Module-White
The Lyncus range CAT number 677210 is a 16A switch designed for general lighting control mechanisms. This two-way switch is a single pole type, featuring a sleek square design and is available in a white color, making it suitable for modern interiors. It can be mounted both flush and surface-mounted, providing flexibility in installation. The switch is composed of a single module and has overall dimensions of 22.5 mm in width, 45 mm in height, and 33.6 mm in depth, with a weight of 17 grams. The connection terminals are equipped with screws, supporting a capacity of 1.5mm² to 2.5mm², and require a 10 mm stripping length. The switch operates with a rocker mechanism, ensuring ease of use. The material characteristics include a polycarbonate rocker, polypropylene base, brass contact and pivot terminals, steel screws with zinc plating, stainless steel rocker spring, polypropylene transmitter, and a silver contact tip. Electrically, it operates at a voltage of 230V AC and a current of 16A, with a self-extinguishing feature rated at 850°C for 30 seconds. The switch conforms to the IS: 3854 standard, ensuring its reliability and safety in use. This product is ideal for those seeking a durable, efficient, and aesthetically pleasing lighting control solution.
| Product Code | 677210 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polypropelyne Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with zinc plating Rocker spring : Stainless steel Transmitter : Polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 16A Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence| Office| Hotels-Heavy Duty Applainces |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
