The store will not work correctly when cookies are disabled.
We use cookies to make your experience better.To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6.1 Material Characteristics Rocker : Acrylonitrile Butadiene Styrene (ABS) Mechanism casing : Polycarbonate Mechanism : Electronic Self-extinguishing: 650° C / 30 s. 6.2 Electricals Characteristics Powered by a CR2032 - 3 V lithium battery (supplied) Battery life: 8 years for 10 activations a day (Tentative) ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LRWPAN) Power level: < 100 mW 6.3 Climate characteristics Storage temperature: 0° C to + 45° C Usage temperature: +5° C to + 45° C
Product features
Wireless Switch/Dimmer Communicates With Connected Installation Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module. Wireless Home/Away Switch Is Used To Control Leaving Home/Coming Home Scenes Involving Lights, Blinds And Connected Sockets. Scenes Can Be Configured Through Legrand Home+Control App. *Fixes Directly On The Wall Or Screws Onto A Flush-Mounting Box. *Fits On A Piece Of Furniture(Movable). Powered By A Cr2032 - 3 V Lithium Battery (Supplied) Battery Life: 8 Years For 10 Activations A Day.
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Office;Hotels
Product Weight (in gms)
218.00
Name & Address of Manufacturer
Novateur Electrical and Digital Systems Pvt Ltd.
More Information
Product Code
679363
Color
White
Product Width (mm)
86
Mechanism / Accessories
Mechanism
Product Technical specifications
6.1 Material Characteristics Rocker : Acrylonitrile Butadiene Styrene (ABS) Mechanism casing : Polycarbonate Mechanism : Electronic Self-extinguishing: 650° C / 30 s. 6.2 Electricals Characteristics Powered by a CR2032 - 3 V lithium battery (supplied) Battery life: 8 years for 10 activations a day (Tentative) ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LRWPAN) Power level: < 100 mW 6.3 Climate characteristics Storage temperature: 0° C to + 45° C Usage temperature: +5° C to + 45° C
Product features
Wireless Switch/Dimmer Communicates With Connected Installation Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module. Wireless Home/Away Switch Is Used To Control Leaving Home/Coming Home Scenes Involving Lights, Blinds And Connected Sockets. Scenes Can Be Configured Through Legrand Home+Control App. *Fixes Directly On The Wall Or Screws Onto A Flush-Mounting Box. *Fits On A Piece Of Furniture(Movable). Powered By A Cr2032 - 3 V Lithium Battery (Supplied) Battery Life: 8 Years For 10 Activations A Day.
10 years warranty provided by the manufacturer from date of purchase
Best suited for
Residence;Office;Hotels
Product Weight (in gms)
218.00
Name & Address of Manufacturer
Novateur Electrical & Digital Systems Pvt. Ltd.,
61/62,6th floor, Kalpataru Square, Kondivita Road,
Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
More Information
Product Code
679378
Color
Charcoal Grey
Product Width (mm)
86
Mechanism / Accessories
Mechanism
Product Technical specifications
6.1 Material Characteristics Rocker : Acrylonitrile Butadiene Styrene (ABS) Mechanism casing : Polycarbonate Mechanism : Electronic Self-extinguishing: 650° C / 30 s. 6.2 Electricals Characteristics Powered by a CR2032 - 3 V lithium battery (supplied) Battery life: 8 years for 10 activations a day (Tentative) ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LRWPAN) Power level: < 100 mW 6.3 Climate characteristics Storage temperature: 0° C to + 45° C Usage temperature: +5° C to + 45° C
Product features
Wireless Switch/Dimmer Communicates With Connected Installation Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module. Wireless Home/Away Switch Is Used To Control Leaving Home/Coming Home Scenes Involving Lights, Blinds And Connected Sockets. Scenes Can Be Configured Through Legrand Home+Control App. *Fixes Directly On The Wall Or Screws Onto A Flush-Mounting Box. *Fits On A Piece Of Furniture(Movable). Powered By A Cr2032 - 3 V Lithium Battery (Supplied) Battery Life: 8 Years For 10 Activations A Day.