We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS
Rotary LED Light Dimmer-50 Watts-1 Module-Charcoal Grey
Product Code
679498
Rotary LED Dimmer 1 Mod - 50W Graphite
Special Price
₹ 1,969.00
Regular Price
₹ 3,030.00
Myrius NextGen Rotary LED Dimmer 1 Mod - 50W Graphite
Product Code | 679498 |
---|---|
Color | Charcoal Grey |
Product Finished | Matt Finish Charcoal Grey |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate |
Product features |
• Rotary Light Dimmer 50W • Sturdy frames for strong hold |
Country of Origin | China |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence Living Area;Residence Home Theater;Residence Bedroom |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions