We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS NEXTGEN
DND & CMR Indicator-with Bell Push-1+1 Module-Charcoal Grey
Product Code
679454
Dnd & Cmr Indicator 1M + 1M Bell Push Graphite
₹ 2,064.00
Myrius NextGen Dnd & Cmr Indicator 1M + 1M Bell Push Graphite
Product Code | 679454 |
---|---|
Color | Charcoal Grey |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Rocker : Polycarbonate Grey Plunger: Polycarbonate Rocker Spring : Stainless Steel Transmitter :Polypropylene Cover: Polypropylene Moving contact : Brass Pivot Terminal :Brass with tin plating Tip terminal : Brass with tin plating Bimetal contact Tip : Silver Screw : Steel with Zinc plating Upper Base : Polycarbonate Grey Basket: Polypropylene Front cover : Polycarbonate Lens : Polycarbonate transprent DND Label : Polycarbonate Base : Polycarbonate Grey 6.2 Electricals Characteristics Voltage : 230V AC Curent : 6A Self - extinguishing : 850° C / 30 s. |
Product features |
.Enables the resident to inform hotel staff of the room status .Two settings are possible: - Do not disturb - Please clean the room .1 + 1 modules 22.5 x 45 mm .Indicator lamp and bell push Installed in the corridor, display calls .Supplied with LED Square version |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Hotels |
Product Weight (in gms) | 41.30 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions