STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 679454 |
---|---|
Color | Charcoal Grey |
Product Finished | Matt Finish Charcoal Grey |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Rocker : Polycarbonate Grey Plunger: Polycarbonate Rocker Spring : Stainless Steel Transmitter :Polypropylene Cover: Polypropylene Moving contact : Brass Pivot Terminal :Brass with tin plating Tip terminal : Brass with tin plating Bimetal contact Tip : Silver Screw : Steel with Zinc plating Upper Base : Polycarbonate Grey Basket: Polypropylene Front cover : Polycarbonate Lens : Polycarbonate transprent DND Label : Polycarbonate Base : Polycarbonate Grey 6.2 Electricals Characteristics Voltage : 230V AC Curent : 6A Self - extinguishing : 850° C / 30 s. |
Product features |
• Enables the resident to inform hotel staff of the room status |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |