We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
The Myrius range product with CAT number 679430 refers to a "6/16A Socket 2M Charcoal Grey." It is a socket outlet designed for general use, supporting both flush and surface mounting. The socket occupies 2 modules and features a sleek charcoal grey finish. Its dimensions are 45 mm (width), 45 mm (height), and 43 mm (depth), with a weight of 45 grams. The terminal connection is screw-based, accommodating wire capacities from 0.75mm² to 2.5mm², with a stripping length of 10 mm. The socket includes a shutter for added safety and operates at 240V AC with a current rating of 6/16A (tested up to 25A). It is constructed with high-quality materials such as polycarbonate for the top plate, cover, and base, PA+PTFE for the shutter, stainless steel for the shutter and contact springs, and brass for the socket terminal and contacts. The product is self-extinguishing at 850°C/30s and conforms to IS: 1293-2019 standards.
| Product Code | 679430 |
|---|---|
| Color | Charcoal Grey |
| Product Finished | Matt Finish Charcoal Grey |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Shutter : PA+PTFE Cover : Polycarbonate Shutter Spring : Stainless Steel Contact Spring : Stainless Steel E Contact : Brass P-N contact : Brass Socket Terminal : Brass Screws : Steel with Zinc plating Base : Polycarbonate • Electricals Characteristics Voltage : 240V AC Current : 6/16A (Tested up to 25A) Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Shops|Hotels|Heavy Appliances|Hospital |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
