We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS
10A-Switch-1 Way-with Indicator-2 Module-Charcoal Grey
Product Code
679408
10A Switch 1 Way 2M Ind Graphite
Special Price
₹ 276.00
Regular Price
₹ 424.00
Myrius NextGen 10A Switch 1 Way 2M Ind Graphite
Product Code | 679408 |
---|---|
Color | Charcoal Grey |
Product Finished | Matt Finish Charcoal Grey |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1Material Characteristics Rocker : Polycarbonate Grey Base : Polycarbonate Lens: Polycarbonate homo natural Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless steel Transmitter : Polypropelene Plunger: Polycarbonate Contact Tip : Silver Moving Contact : Brass 6.2Electricals Characteristics Voltage :230V AC Current : 10A Self - extinguishing : 850° C / 30 s. |
Product features |
• Rated Current 10A Switch at 230V AC • Finger Proof protection for IP 20 protection against accidental contact |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions