We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Myrius 10A Switch 1 Way with Indicator – 2M – Charcoal Grey
The Myrius range product with CAT number 679408 is a 10A Switch, 1 Way, 2 Module with an indicator, designed for general lighting control. It features a single-pole square switch mechanism and comes in a stylish Charcoal Grey color. The switch supports both flush and surface mounting, offering flexibility in installation. Its dimensions are 44.7 mm in width, 45.1 mm in height, and 37.8 mm in depth, with a weight of 19.4 grams. The connection terminals are screw-based, accommodating wire capacities from 0.75mm² to 1.5mm², with a stripping length of 10 mm. The switch operates with a rocker mechanism and is constructed using high-quality materials such as polycarbonate for the rocker, base, and plunger, brass for the contact and pivot terminals, stainless steel for the rocker spring, and silver for the contact tips. It is rated for 230V AC and 10A current, with self-extinguishing properties at 850°C for 30 seconds. The product conforms to IS:3854 standards, ensuring safety, reliability, and durability.
| Product Code | 679408 |
|---|---|
| Color | Charcoal Grey |
| Product Finished | Matt Finish Charcoal Grey |
| Product Width (mm) | 44.7 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Grey Base : Polycarbonate Lens: Polycarbonate homo natural Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless steel Transmitter : Polypropelene Plunger: Polycarbonate Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 10A Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
