We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Connected Wireless Light Switch-2 Module-Charcoal Grey
The Myrius IoT range product with CAT number 679377 is a "Wireless Switch" designed for wireless control of ON/OFF light functions or connected socket outlets. It can control micromodule products, connected dimmer switches, and socket outlets, and can also function as a two-way switch or control a lighting group. Available in White and Charcoal Grey, it is a monoblock module that can be mounted directly on walls, flush-mounting boxes, or furniture. The switch operates through a wireless network using Zigbee technology (2.4 GHz) and is powered by a CR2032 - 3V lithium battery with an estimated life of 8 years. It features an LED indicator for installation and low battery alerts, along with a reset button for factory settings.
| Product Code | 679377 |
|---|---|
| Color | Charcoal Grey |
| Product Finished | Matt Finish Charcoal Grey |
| Product Width (mm) | 116.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications |
6.1 Material Characteristics Rocker : Acrylonitrile Butadiene Styrene (ABS) Mechanism casing : Polycarbonate Mechanism : Electronic Self-extinguishing: 650° C / 30 s 6.2 Electricals Characteristics
Powered by a CR2032 - 3 V lithium battery (supplied)
Battery life: 8 years for 10 activations a day (tentative)
ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz
Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LRWPAN)
Power level: |
| Product features |
• Wireless Switch/Dimmer Communicates With Connected Switch/Dimmer/Socket Outlet Or Micromodule Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module • Wireless Control For On/Off Or Dimming Light Function, Or Connected Socket Module |
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence | Office | Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |














