STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 679376 |
---|---|
Color | Charcoal Grey |
Product Finished | Matt Finish Charcoal Grey |
Mechanism / Accessories | Mechanism |
Product Technical specifications |
6.1 Material Characteristics Rocker : Acrylonitrile Butadiene Styrene (ABS) Base : Polycarbonate Mechanism : Electronic 850° C / 30 s for insulating parts holding live parts in place. 650° C / 30 s for the other insulating components 6.2 Electricals Characteristics
Voltage: 100/240 V~
Current: 2 A
Frequency: 50/60 Hz
Power: 500 W bulb
Standby consumption: 0.1 mA
Zigbee technology 2.4 GHz to 2.4835 GHz
Power level: |
Product features |
• Connected Roller Blind Switch 1 Module 240V AC 50-60 Hz 1.5 To 2.5 mm2 Rigid Wire |
Country of Origin | India |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |