MYRIUS IOT

16A-Connected Socket Module-1 Module-White

Product Code
679367
Connected Socket Outletmodule - 16A - 240VA -3680 W, 1M - White
Special Price ₹ 8,411.00 Regular Price ₹ 9,895.00
Myrius NextGen Connected Socket Outletmodule - 16A - 240VA -3680 W, 1M - White
More Information
Product Code 679367
Color White
Product Finished Glossy White
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Rocker : Acrylonitrile Butadiene Styrene (ABS) Base : Polycarbonate Mechanism : Electronic 850° C / 30 s for insulating parts holding live parts in place. 650° C / 30 s for the other insulating components. 6.2 Electricals Characteristics Voltage: 100/240 V~ Current: 16 A Power: 3680 W max. Frequency: 50/60 Hz Standby consumption: 0.1 mA Delivered pre-wired 2.5 mm2. Cable length: 10 cm (cut phase) Zigbee technology 2.4 GHz to 2.4835 GHz Power level: 100 mW Range: 200 m of unobstructed space 10 m between products 6.3 Climate characteristics Storage temperature: 0° C to + 45° C Usage temperature: +5° C to + 45° C
Product features
• Wired Socket Module 1 Module 240V AC 16A - 3680W 50-60 Hz 1.5 To 2.5 mm2 Rigid Wire
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Office;Hotels
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:16A-Connected Socket Module-1 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions