We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS
Blanking Plate-2 Module-Classic White
Product Code
679277
Blanking Plate 2M White
Special Price
₹ 40.00
Regular Price
₹ 63.00
Myrius NextGen Blanking Plate 2M White
Product Code | 679277 |
---|---|
Color | Classic White |
Product Finished | Glossy Classic White |
Mechanism / Accessories | Accessories |
Product Technical specifications | 6.1 Material Characteristics Blank Plate : Polycarbonate 6.2 Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
Product features |
• Made From High-Grade Polycarbonate Material • For future provision can be replaced by other product |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Shops;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions