We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS NEXTGEN
Predeterminated HDMI Socket-1 Module-Classic White
Product Code
679269
Preterminated HDMI Socket 1M White
₹ 2,254.00
Myrius NextGen Preterminated HDMI Socket 1M White
Product Code | 679269 |
---|---|
Color | White |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate |
Product features |
.Used to transmit high definition digital audio/video streams between a source (Blu-ray player, computer) and a compatible receiver (TV, video projector..) in moduler manner .Equipped with cord, length 15 cm .For 1 module 22.5 x 45 mm |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Home Theatre;Hotels;Conference room;Audio-Video Room |
Product Weight (in gms) | 54.00 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions