We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Shaver Socket-110/230V AC-Monoblock with Plate-4 Module-Classic White
The Myrius range product with CAT number 679259 is a Shaver Socket Monoblock with Plate designed for AC socket outlet use, providing 110V/230V output specifically for shaving kits. It is a 4-module unit available in white and charcoal grey colors, suitable for flush and surface box mounting. The socket features a universal design with a slide switch for voltage selection between 110VAC and 230VAC. The top plate is made of durable polycarbonate material, and the mechanism is electronically controlled. The overall dimensions are 152 mm (width), 87 mm (height), and 11 mm (depth), with a weight of 580 grams. The terminal connection is screw-based, ensuring secure installation. The product conforms to Legrand internal standards.
| Product Code | 679259 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 152 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Mechanism Remote Control : Electronic • Electricals Characteristics Input Voltage : 230V AC Output: Selection 230VAC and 110VAC |
| Product features |
• Shaver Socket 110/230Vac Monoblock W/ Plate |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Shops|Hotels|Heavy Appliances|Hospital |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |














