We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS
Bell Call Indicator-1 Module-Classic White
Product Code
679249
Bell Call Ind 1M White
₹ 1,164.00
Regular Price
₹ 1,164
Myrius NextGen Bell Call Ind 1M White
Product Code | 679249 |
---|---|
Color | Classic White |
Product Width (mm) | 22.5 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Holder : Polycarbonate Transparent Self - extinguishing : 850° C / 30 s. 6.2 Electricals Characteristics Voltage : 240V AC Current : 0.5A max |
Product features |
.230 V .1 module 22.5 x 45 mm |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Hotels;Hospitals;Office |
Product Weight (in gms) | 31.00 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions