We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Skirting Light-with Warm White LED-3 Module-Classic White
The Myrius range product with CAT number 679248 is a Skirting Light (Warm White LED) designed for illumination at skirting levels in long corridors, staircases, and as night lamps for safety. It is a 3M module available in White and Charcoal Grey colors, suitable for flush box and surface box mounting. The product dimensions are 67.5mm width, 45mm height, and 58mm depth, with a weight of 61g. It operates via direct connection to a 230VAC, 50Hz power supply, consuming a maximum current of 19mA AC. The top plate is made of polycarbonate, the base is PP FR, and the mechanism is electronic with self-extinguishing properties rated at 850°C/30s. The product conforms to Legrand internal standards.
Product Code | 679248 |
---|---|
Color | Classic White |
Product Finished | Glossy Classic White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Base : PP FR Mechanism : Electronic Self - extinguishing : 850° C / 30 s. 6.2 Electricals Characteristics Voltage : 230VAC, 50Hz Current : 19mA AC Max |
Product features |
• Used for illumination at the skirting level in long corridors, staircase for safety, as night lamps etc |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Building;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |