We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS
Fan Regulator-70 Watts-2 Module-Classic White
Product Code
679242
Fan Step Reg 70W 2M Sq White
Special Price
₹ 719.00
Regular Price
₹ 1,198.00
The Myrius range product with CAT number 679242 is a Fan Step Regulator 2M, capacitor-based, designed for controlling lower power ceiling fans (typically 50-65W). It features 5 steps for speed control, knob-operated, and is compatible with flush box and surface box mounting. The regulator is made of polycarbonate material with self-extinguishing properties of 850°C/30s, operates at 240V AC with a maximum wattage of 70W, and conforms to IS 11037 standards with an ISI mark. Available in white and charcoal grey colors, it has dimensions of 45mm width, 45mm height, and 58mm depth, weighing 49.3g.
| Product Code | 679242 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Mechanism : Electronic Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Voltage : 240V AC Watts : 70 W |
| Product features |
• Ceiling Fan controller for lower power ceiling fans (typically 50 - 65W) |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Hospital |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions














