We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Fan Regulator-100 Watts-1 Module-Classic White
The Myrius range product with CAT number 679239 is a Fan Step Regulator designed for controlling ceiling fan speed. This 1-module, capacitor-based regulator is hum-free and offers 4 speed steps for precise control. It is available in White and Charcoal Grey colors and can be mounted on both flush and surface boxes. The regulator is knob-operated, with clockwise rotation to adjust speed. It features durable construction with a polycarbonate top plate, knob, and base, along with an electronic mechanism. The product is self-extinguishing at 850°C for 30 seconds, ensuring safety. It operates at 240V AC with a power rating of 100W. The compact design includes dimensions of 22.5mm width, 45mm height, and 57mm depth, with a weight of 56g. This regulator conforms to IS 11037 standards and carries the ISI mark, making it a reliable choice for residential and commercial applications.
| Product Code | 679239 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Mechanism : Electronic Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Voltage : 240V AC Watts : 100 W |
| Product features |
• 4 Steps Ceiling Fan controller for 100W |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Hospital |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |















