We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Rotary Light Dimmer-50 Watts-2 Module-Classic White
The Myrius range product with CAT number 679237 is a Rotary Dimmer designed for light dimming applications, specifically for incandescent lamps and direct AC halogen lamps. This 2-module dimmer features phase control technology and offers stepless dimming for precise light adjustment. It is available in White and Charcoal Grey colors and can be mounted on both flush and surface boxes. The dimmer is knob-operated, ensuring user-friendly operation. It is constructed with durable materials, including a polycarbonate top plate, knob, and base, along with an electronic mechanism. The product is self-extinguishing at 850°C for 30 seconds, ensuring safety. It operates at 240V AC with a power rating of 500W. The compact design includes dimensions of 45mm width, 45mm height, and 58.5mm depth, with a weight of 58.1g. This dimmer conforms to Legrand test standards, making it a reliable choice for residential and commercial lighting applications.
| Product Code | 679237 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Mechanism : Electronic Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Voltage : 240V AC Watts : 500 W |
| Product features |
• Rotary Light Dimmer 500W • Sturdy frames for strong hold |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |














