We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Rotary Dimmer-400 Watts-1 Module-Classic White
The Myrius range product with CAT number 679236 is a Rotary Dimmer 1M 400W designed for light dimming applications, including incandescent and halogen lamps. It features phase control operation with a stepless rotary knob for precise dimming. The product is available in white and charcoal grey colors and supports both flush box and surface box mounting options. Its compact dimensions are 22.5mm width, 45mm height, and 57mm depth, with a weight of 37g. The dimmer is constructed using high-quality polycarbonate for the top plate, knob, and base, ensuring durability and self-extinguishing properties at 850°C for 30 seconds. It operates at a voltage of 240V AC and supports a maximum load of 400W. The product conforms to Legrand test standards, ensuring reliability and safety.
| Product Code | 679236 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Mechanism : Electronic Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Voltage : 240V AC Watts : 400 W |
| Product features |
• Rotary Light Dimmer 400W • Sturdy frames for strong hold |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
