We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS
16A-Switch Socket-3 Pin-3 Module-Classic White
Product Code
679226
16A Switched Skt 3M White
Special Price
₹ 856.00
Regular Price
₹ 1,316.00
Myrius NextGen 16A Switched Skt 3M White
Product Code | 679226 |
---|---|
Color | Classic White |
Product Finished | Glossy Classic White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Shutter : PA+PTFE Shutter Spring : Stainless Steel Socket Screws : Steel with Zinc Plating Socket Base : Polycarbonate E Contact and Terminal : Brass P-N contact and Terminal : Brass Fixed contact and Terminal : Brass Rocker : Polycarbonate Transmitter : PA+PTFE Moving Contact : Brass with AgNi contact Tip Rocker Spring : Stainless Steel Switch Screws : Steel with Zinc plating 6.2 Electricals Characteristics Voltage : 230V AC Current : 16A Self - extinguishing : 850° C / 30 s. |
Product features |
• Rated Current 16A 3 Pin Switched socket at 230V |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Shops;Hotels;Heavy Appliances;Hospital |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions