We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Myrius 20A Switch 1 Way – 1M – Classic White
The Myrius range product with CAT number 679212 is a 20A One Way Switch (Square) Single Pole designed for general lighting control. It is a 1-module switch available in white color, suitable for both flush and surface mounting. The switch operates with a rocker mechanism and screw terminals, supporting wire capacities from 2.5mm² to 6mm² with a stripping length of 10mm. Constructed with durable materials like polycarbonate for the rocker, base, and plunger, brass for the terminals, and stainless steel for the rocker spring, it ensures reliable performance. The switch complies with IS: 3854 standards, operates at 230V AC, and features self-extinguishing properties at 850°C for 30 seconds. Dimensions: 22.5mm (W) x 45.1mm (H) x 42.1mm (D).
| Product Code | 679212 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Upper Base : Polycarbonate Cover: Polypropelyne Basket : Polypropelyne Plunger : Polycarbonate Tip Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc platingl Rocker spring : Stainless Steel Transmitter : Polypropelyne Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 20A Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
