We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
16A-Switch-1 Way-1 Module-Classic White
The Myrius range product with CAT number 679209 is a 16A One Way Switch (Square) Single Pole designed for general lighting control. It is a 1-module switch available in white color, suitable for both flush and surface mounting. The switch features a rocker mechanism and screw terminals with a capacity of 1.5mm² to 2.5mm², requiring a 10mm wire stripping. Constructed with durable materials like polycarbonate for the rocker and base, brass for the contact terminals, and stainless steel for the rocker spring, it operates at 230V AC and complies with IS: 3854-1997 standards. Dimensions: 22.5mm (W) x 45.1mm (H) x 37.8mm (D).
| Product Code | 679209 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless Steel Transmitter : Polypropelene Plunger: Polycarbonate Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 16A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 16A Switch at 230V • Finger Proof protection for IP 20 protection against accidental contact |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
















