Taking into consideration the current guidelines from RBI regarding business restrictions imposed on Paytm Payments Bank Limited, PayU will be temporarily disabling Paytm Wallet and Paytm NetBanking from Payu’s checkout, until any further notice.

MYRIUS

10A-Switch-1 Way-2 Module-Classic White

Product Code
679205
10A Switch 1 Way 2M White
₹ 284.00 Regular Price ₹ 284.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Myrius NextGen 10A Switch 1 Way 2M White
More Information
Product Code 679205
Color Classic White
Product Finished Glossy Classic White
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless Steel Transmitter : Polypropelene Plunger: Polycarbonate Contact Tip : Silver Moving Contact : Brass 6.2 Electricals Characteristics Voltage :230V AC Current : 10A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 10A Switch at 230V AC 
• Finger Proof protection for IP 20 protection against accidental contact
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Shops;Office;Hotels
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:10A-Switch-1 Way-2 Module-Classic White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions