We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6A-Switch-1 Way-with Indicator-1 Module-Classic White
The Myrius range product with CAT number 679202 is a 6A Switch 1 Way 1M IND White, designed for general lighting control mechanisms. This one-way switch with an indicator is a single pole switch that fits into a single module, making it a compact and efficient solution for various lighting control needs. The switch is available in a white color, which blends seamlessly with most interior decors. It is versatile in its mounting options, as it can be both flush-mounted and surface-mounted, providing flexibility in installation. The overall dimensions of the switch are 22.5 mm in width, 45.1 mm in height, and 37.8 mm in depth, with a weight of 18.5 grams, ensuring a compact and lightweight design. The connection terminals are equipped with screws, and the switch can accommodate wire capacities ranging from 0.75mm² to 1.5mm², with a stripping length of 10 mm. The recommended screwdriver for installation is a 4mm flat-blade up to 5 mm. The switch operates with a rocker mechanism, providing a user-friendly interface. The material characteristics include a polycarbonate rocker, base, lens, and plunger, brass contact and pivot terminals, steel screws with zinc plating, a stainless steel rocker spring, polypropylene transmitter, and a silver contact tip. The electrical characteristics of the switch include a voltage rating of 230V AC and a current rating of 6A. The switch is self-extinguishing at 850°C for 30 seconds, enhancing safety by reducing the risk of fire. The product conforms to IS: 3854 standards, ensuring high quality and reliability. This detailed description highlights the technical specifications, material characteristics, and safety features of the Myrius 6A Switch 1 Way 1M IND White, emphasizing its suitability for various lighting control applications and its robust construction that ensures long-lasting performance.
| Product Code | 679202 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Lens : Polycarbonate homo natural Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless steel Transmitter : Polypropelene Plunger: Polycarbonate Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 6A Switch at 230V • Finger Proof protection for IP 20 protection against accidental contact |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
















