We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Cover Plate with Support Frame-18 Module-Classic White
Product Code
677518
Plate+Frame 18M White
Special Price
₹ 468.00
Regular Price
₹ 760.00
The Lyncus range product with CAT number 677518 is a Plate and Frame 18M designed for mechanism mounting. It features a classic white color and supports both flush and surface-mounted installations. The plate accommodates 18 modules and is made of polycarbonate material, with steel screws plated with zinc. Its dimensions are 224 mm (width), 240 mm (height), and 14 mm (depth), weighing 244 g. It is self-extinguishing at 850°C/30s and conforms to Legrand standards.
| Product Code | 677518 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 224 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Frame : Polycarbonate Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 18 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


















