We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Cover Plate with Support Frame-6 Module-Classic White
Product Code
677506
Plate+Frame 6M White
Special Price
₹ 151.00
Regular Price
₹ 260.00
The Lyncus Plate and Frame 6M (Cat. No. 677506) is designed for mechanism mounting, offering compatibility with both flush and surface-mounted installations. It accommodates 6 modules and comes in Classic White, ensuring a sleek and modern aesthetic. Constructed from durable polycarbonate for the front plate and frame, it features steel screws with zinc plating for secure attachment. With dimensions of 224x86x14 mm and a weight of 81g, it is self-extinguishing at 850°C for 30 seconds, adhering to Legrand standards for safety and reliability.
Product Code | 677506 |
---|---|
Color | Classic White |
Product Finished | Glossy Classic White |
Mechanism / Accessories | Accessories |
Product Technical specifications | 5.1 Material Characteristics Front Plate : Polycarbonate Frame : Polycarbonate Screws : Steel with Zinc plating 5.2 Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
Product features |
• Supplied with support frames • No of Module : 6 |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
Warranty | No Warranty |
Best suited for | Hotels, Residence, Office, Shops. |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions