We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Cover Plate with Support Frame-4 Module-Classic White
Product Code
677504
Plate+Frame 4M White
Special Price
₹ 131.00
Regular Price
₹ 214.00
The Lyncus Plate and Frame 4M (Cat. No. 677504) is designed for mechanism mounting, offering compatibility with both flush and surface-mounted installations. It accommodates 4 modules and comes in a Classic White finish, ensuring a sleek and modern aesthetic. Constructed from durable polycarbonate for the front plate and frame, it features steel screws with zinc plating for secure attachment. With dimensions of 146x86x14 mm and a lightweight design of 49g, it is self-extinguishing at 850°C for 30 seconds, adhering to Legrand standards for safety and reliability.
| Product Code | 677504 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 146 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Frame : Polycarbonate Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 4 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


















