We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Cover Plate with Support Frame-3 Module-Classic White
Product Code
677503
Plate+Frame 3 Module White
Special Price
₹ 114.00
Regular Price
₹ 184.00
The Lyncus Plate and Frame 3M (Cat. No. 677503) is designed for mechanism mounting, offering compatibility with flush and surface-mounted installations. It accommodates 3 modules and comes in Classic White, ensuring a sleek and modern aesthetic. Constructed from durable polycarbonate for both the front plate and frame, it features steel screws with zinc plating for secure attachment. With dimensions of 121x86x14 mm and a lightweight design of 37g, it is self-extinguishing at 850°C/30s, adhering to Legrand standards for safety and reliability.
| Product Code | 677503 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 121 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Frame : Polycarbonate Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 3 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


















