We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Cover Plate with Support Frame-2 Module-Classic White
Available Colors
Product Code
677502
Special Price
₹ 98.00
47% off
Regular Price
₹ 184
Plate+Frame 2 Module White
The Lyncus Plate and Frame 2M (Cat. No. 677502) is designed for mechanism mounting, accommodating 2 modules. It features a sleek design in Classic White, suitable for both flush and surface mounting. With dimensions of 86x86x14 mm and a lightweight build of 30g, it ensures easy installation via clipping with screws on flush or surface boxes. Made of durable polycarbonate for both the front plate and frame, it is self-extinguishing at 850°C/30s, adhering to Legrand standards for safety and reliability.
| Product Code | 677502 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 86 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Frame : Polycarbonate Screws : Steel with Zinc plating • Electricals Characteristics Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Hotels|Residence|Office|Shops |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

