STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 677501 |
---|---|
Color | Classic White |
Product Finished | Glossy Classic White |
Mechanism / Accessories | Accessories |
Product Technical specifications | 5.1 Material Characteristics Front Plate : Polycarbonate Frame : Polycarbonate Screws : Steel with Zinc plating 5.2 Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
Product features |
• Supplied with support frames • No of Module : 1 |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
Warranty | No Warranty |
Best suited for | Hotels, Residence, Office, Shops. |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |