We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
USB Charger-1500mA-Type C-1 Module-Chic Grey
Product Code
677490
USB Charger 1500 mA 1 M Type C
Special Price
₹ 961.00
Regular Price
₹ 1,479.00
Lyncus USB Charger 1500 mA 1 M Type C
Product Code | 677490 |
---|---|
Color | Chic Grey |
Product Finished | Matt Finish Chic Grey |
Mechanism / Accessories | Mechanism |
Product Technical specifications |
6.TECHNICAL CHARACTERISTICS
▪ 6.1 Climatic characteristics
Storage temperature: - 20° C to + 70° C
Operating temperature: 0° C to + 45° C
▪ 6.2 Electrical characteristics
All values listed below are measured at an ambient temperature of + 25° and after 15 minutes of operation.
1) Nominal input voltage - 100 - 240 VAC
2) Nominal input frequency - 50 Hz
3) Maximum input current - 250mA
4) Maximum power consumption in standby |
Product features |
• USB Charger 1500mA Type C |
Country of Origin | India |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence, Office, Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions