We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Double USB Charger-3000mA-Type A & C-2 Module-Chic Grey
The Lyncus range product with CAT number 677489 is a USB Charger 3000 mA 2M Type A & C, designed for recharging portable devices such as smartphones, tablets, MP3/MP4 players, speakers, watches, game consoles, and power banks. It features two output ports (Type-A and Type-C) and is available in white and chic grey colors. The charger supports flush and surface box mounting, with dimensions of 45 mm width, 45 mm height, and 42 mm depth, weighing 61g. It operates at 100-240 VAC input voltage, 50 Hz frequency, and provides a nominal output voltage of 5VDC with a maximum output current of 3000mA. The product is self-extinguishing at 850°C/30s and conforms to IEC 60950-1 and IS 13252 standards.
| Product Code | 677489 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications |
• Climatic characteristics
Storage temperature: - 20° C to + 70° C
Operating temperature: 0° C to + 45° C
• Electrical characteristics
All values listed below are measured at an ambient temperature of + 25° and after 15 minutes of operation.
1) Nominal input voltage - 100 - 240 VAC
2) Nominal input frequency - 50 Hz
3) Maximum input current- 500mA
4) Power average efficiency |
| Product features |
• Double USB Charger 3000mA Type A & Type C |
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |















