We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Predeterminated Projector Connector-1 Module-Chic Grey
Product Code
677469
Projector Conctr 2 Module Gr
₹ 1,868.00
Lyncus Projector Conctr 2 Module Chik Grey
Product Code | 677469 |
---|---|
Color | Chic Grey |
Product Width (mm) | 22.5 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate |
Product features |
.Preterminated Projector Connector 1Module .Single module mechanisms .1 module 22.5 x 45 mm .Used to transmit analog video streams (VGA, XGA, UXGA depending on graphic card) between a source (computer) and a compatible receiver (LCD, video projector, TV, etc...)in moduler manner. |
Country of Origin | France |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Office, Conference Room,Projector Room |
Product Weight (in gms) | 87.00 |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions