We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Information Socket-RJ45-Cat 5-UTP-Tooless with Shutter-1 Module-Chic Grey
Product Code
677464
RJ 45 Utp Cat 5 Tooless With S
₹ 498.00
Regular Price
₹ 498.00
Check Delivery Availability
The Product is deliverable to this pincode
Lyncus RJ 45 Utp Cat 5 Tooless With S
Product Code | 677464 |
---|---|
Color | Chic Grey |
Product Width (mm) | 22.5 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Label Holder : Polycarbonate Transparent Label : Paper Face plate : Polycarbonate Grey Spring : Stainless Steel Shutter : Polycarbonate Transparent 6.2 Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
Product features |
➥RJ45 Cat 5 UTP 1Module ➥Single module mechanisms ➥1 module 22.5 x 45 mm |
Country of Origin | India |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | TV UNIT, STUDY TABLE,HOME THEATER,OFFICE DESK |
Product Weight (in gms) | 13.00 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions