We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Skirting Light-with LED-3 Module-Chic Grey
Product Code
677448
Skirting Light Gr
Special Price
₹ 395.00
Regular Price
₹ 640.00
The Lyncus range product with CAT number 677448 is a Skirting Light 3M in Grey color, designed for general lighting in staircases and corridors. It features a white LED light shade (6000-6500K) and is available in 3 modules. The product supports both flush and surface mounting. It has dimensions of 67.5 mm (width) x 45 mm (height) x 22.5 mm (depth) and weighs 31.5 g. The top plate is made of polycarbonate, and it operates at 230V AC with a maximum input current of 24 mA.
| Product Code | 677448 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 67.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Grey Base : Polypropelene Mechanism : Electronic Self - extinguishing : 650° C / 30 s • Electricals Characteristics Voltage : 230V AC Max. Input current : 24 mA Light intensity at 1 ft / 45 deg : 23 to 36 Lux Switching Electrical endurance : Passes 5000 switching operatoins |
| Product features |
• LED Skirting Light at 230V |
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Hotel |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions














