We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Fan Regulator-100 Watts-1 Module-Chic Grey
Product Code
677439
Fan Regulator 100W1 Module Gr
Special Price
₹ 437.00
Regular Price
₹ 788
The Lyncus Fan Step Regulator 1M (Cat. No. 677439) is a ceiling fan controller designed for hum-free operation. It is a capacitor-based fan regulator with 4-step knob operation, available in White and Chic Grey colors. The regulator is flush and surface box-mounted, with dimensions of 22.5 mm width, 45 mm height, and 57 mm depth, weighing 56 g. Made of polycarbonate, it operates at 240V AC and 100W. It conforms to IS 11037 standards and carries an ISI mark for quality assurance.
| Product Code | 677439 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Mechanism : Electronic Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Voltage : 240V AC Watts : 100 W |
| Product features |
• 4 Steps Ceiling Fan Controller for 100W |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Hospital |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions















