We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
6/16A-Socket-3 Module-Chic Grey
Product Code
677429
6/16A Socket 3 Module Gr
Special Price
₹ 296.00
Regular Price
₹ 482.00
The Lyncus range product with CAT number 677429 is a 6/16A Socket 3M Grey designed for versatile electrical connections. It features a flush and surface-mounted design with dimensions of 68mm x 45mm x 41mm and a weight of 43.5g. The socket includes shutters for enhanced safety and supports screw terminal connections with a wire capacity of 0.75mm² to 2.5mm². Made from durable materials like polycarbonate and brass, it operates at 240V AC and is self-extinguishing at 850°C/30s. Conforming to IS:1293-2005 standards, it ensures reliable performance and safety.
| Product Code | 677429 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 68 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Shutter : PA+PTFE Shutter Spring : Stainless Steel Contact Spring : Stainless Steel E Contact : Brass P-N contact : Brass Socket Terminal : Brass Screws : Steel with Zinc plating Base : Polycarbonate • Electricals Characteristics Voltage : 240V AC Current : 6/16A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 6/16A Socket at 240V |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions














