We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Blanking Plate-1 Module-Classic White
The Lyncus range product with CAT number 677276 is a Blanking Plate designed for modular installations, offering flexibility for future provisions where it can be replaced by other products as needed. It is a single-module unit available in Classic White color, suitable for both flush and surface-mounted installations. The product has compact dimensions with a width of 22.5 mm, height of 45 mm, depth of 20.5 mm, and weighs only 4 grams, making it lightweight and easy to handle. The blanking plate is made of durable polycarbonate material, ensuring reliability and longevity. It features self-extinguishing properties tested at 850°C for 30 seconds, adhering to safety standards. This blanking plate is ideal for maintaining a clean and minimal aesthetic while providing the option for future upgrades.
| Product Code | 677276 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Blank Plate : Polycarbonate • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Made From High-Grade Polycarbonate Material • For future provision can be replaced by other product |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |















