We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Predeterminated Projector Connector-1 Module-White
The Lyncus range product with CAT number 677269 is a Projector Connector designed for modular installation, enabling seamless connection of projector devices in a hassle-free manner. It is a single-module unit available in White and Chic Grey colors, offering flexibility for both flush and surface-mounted installations. The product has compact dimensions with a width of 45 mm, height of 45 mm, and a weight of 87 grams. It comes pre-terminated with a 15 cm cord and features plug-in connectors with screws for secure and efficient wiring. The operation is straightforward, allowing users to connect projectors, computers, and other devices with plug-and-play functionality. The top plate is made of durable polycarbonate material, ensuring reliability and longevity. This connector is ideal for modern setups requiring efficient and user-friendly projector device connectivity.
| Product Code | 677269 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate |
| Product features |
• Used to transmit analog video streams (VGA, XGA, UXGA depending on graphic card) between a source (computer) and a compatible receiver (LCD, video projector, TV, etc...)in moduler manner. |
| Country of Origin | France |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Commercial|Hospital |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

