We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Telephone Socket-Double RJ11-1 Module-White
Product Code
677263
Double RJ11 Telephone White
Special Price
₹ 195.00
Regular Price
₹ 352
The Lyncus range product with catalog number 677263 is a Double RJ11 Telephone Socket designed for telephone connectivity. It is a single-module unit available in Classic White color, suitable for both flush and surface-mounted installations. The socket features plug-in connection with screws and operates without a shutter. Its dimensions are 22.5 mm (W) x 45 mm (H) x 29.5 mm (D), weighing 17.2 g. The faceplate is made of polycarbonate, and it adheres to Legrand standards with self-extinguishing properties rated at 850°C for 30 seconds.
| Product Code | 677263 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Face plate : Polycarbonate • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Telephone Socket RJ11 • Double RJ11 |
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions















