We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
TV Co-axial Socket-1 Module-White
Product Code
677260
TV Co-Axial Socket White
Special Price
₹ 127.00
Regular Price
₹ 196.00
Lyncus TV Co-Axial Socket White
Product Code | 677260 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate External contact : Brass Internal Contact : Brass Bush : Polypropylene Internal Contact screw : Brass Cable Gripper : CRCA Steel External contact support frame : Steel Clamp Screws : Steel 6.2 Electricals Characteristics Self - extinguishing : 850°C / 30 s. |
Product features |
• TV single Co-Axial socket (Ø9.52 mm female) 0-860 MHz |
Country of Origin | India |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence - Tv Area, Residence Theatre Office - Projector Room, Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions